IESNA:LM-63-2002
[TEST]P1388905
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-830-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23429.0
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
160.9 191.9 266.2 507.6 1361.8 2315.0 3194.0 3763.5 4326.8 5051.0 5973.3 6926.6 8251.2 9501.6 10553.9 11439.0 12256.1 13054.6 
13902.7 15023.0 16316.7 17536.2 17851.8 17325.7 16446.7 15444.0 14676.4 14032.6 11593.8 7564.1 3621.1 1751.8 928.5 377.6 216.6 
117.6 68.1 0.0 
160.9 198.1 266.2 495.2 1262.8 2277.9 3101.2 3720.2 4326.8 5044.8 5880.5 6951.3 8207.9 9340.7 10411.5 11290.5 12101.4 12862.7 
13729.3 14812.6 16155.8 17406.2 17839.5 17313.3 16378.6 15413.0 14608.3 13933.6 11612.4 7582.7 3695.4 1751.8 934.7 365.2 210.5 
111.4 68.1 0.0 
160.9 191.9 253.8 482.8 1157.5 2098.4 3039.3 3670.6 4277.3 4970.5 5800.0 6852.3 7941.7 9074.5 10009.2 10671.5 11340.0 12157.1 
13091.8 14193.6 15716.3 17468.1 18303.7 17963.3 16855.3 15753.5 15004.5 14391.7 12293.3 8350.3 4289.6 1980.8 940.9 352.8 222.8 
123.8 74.3 0.0 
160.9 191.9 241.4 414.7 996.6 1900.3 2748.3 3491.1 4128.7 4809.6 5608.1 6573.7 7582.7 8585.5 9433.5 10139.2 10615.8 11333.8 
12330.4 13580.8 15326.3 17146.2 18582.3 18656.5 17697.1 16409.6 15561.6 14998.3 13166.0 9860.6 5527.6 2513.1 1108.0 402.3 222.8 
142.4 92.8 0.0 
160.9 191.9 235.2 352.8 724.2 1473.2 2327.4 3181.6 3874.9 4531.1 5267.7 6183.8 7149.4 8183.1 9055.9 9811.1 10337.2 10758.2 11383.3 
12410.9 14026.5 16285.8 18421.3 19201.3 18477.0 17171.0 16353.9 15790.6 14032.6 11550.5 7440.3 3385.9 1516.5 563.3 253.8 173.3 
123.8 0.0 
160.9 185.7 222.8 290.9 495.2 959.4 1739.4 2506.9 3361.1 4073.0 4747.7 5515.3 6388.0 7248.4 8245.0 9043.5 9681.1 10151.5 10498.2 
11104.8 12058.0 13778.9 16465.3 18613.2 19170.3 17882.8 16966.7 16279.6 14713.5 12516.1 9458.3 5589.5 2810.2 1101.8 390.0 229.0 
167.1 0.0 
160.9 185.7 204.3 247.6 334.3 538.5 934.7 1578.4 2284.1 3064.0 3819.2 4636.3 5341.9 6109.5 6945.1 7799.4 8529.8 9198.3 9699.7 
10213.4 10857.2 11872.3 13494.1 15982.5 18470.8 19337.4 18811.3 18130.4 15710.1 13042.2 10417.7 8337.9 5292.4 2500.7 1015.2 
328.1 222.8 0.0 
160.9 179.5 198.1 229.0 284.7 383.8 637.6 1052.3 1677.5 2333.6 3070.2 3837.8 4586.8 5341.9 6084.7 6926.6 7657.0 8406.0 9031.2 9662.5 
10312.5 11166.7 12472.8 14404.0 17090.5 19083.7 19473.6 19257.0 17158.6 14162.6 11234.8 8969.3 6462.3 3633.5 1522.7 427.1 
253.8 0.0 
160.9 173.3 191.9 216.6 247.6 303.3 427.1 625.2 1009.0 1535.1 2160.3 2822.6 3553.0 4289.6 5063.4 5843.3 6592.3 7366.1 8102.7 8814.5 
9563.5 10448.7 11618.6 13147.5 15122.1 17579.5 18706.1 19052.7 18569.9 16322.9 13234.1 10188.7 7236.1 4716.8 2092.2 693.3 
290.9 0.0 
160.9 173.3 179.5 191.9 198.1 216.6 235.2 272.4 321.9 408.5 550.9 761.4 1052.3 1467.0 1949.8 2488.4 3070.2 3757.3 4493.9 5323.4 6220.9 7273.2 
8523.6 10021.5 11748.5 13593.2 14713.5 15431.6 16576.7 15970.1 13234.1 9173.5 5527.6 2903.1 1219.4 359.0 235.2 0.0 
160.9 167.1 167.1 167.1 173.3 173.3 173.3 179.5 173.3 179.5 179.5 185.7 198.1 210.5 247.6 284.7 340.4 414.7 513.8 656.1 835.6 1108.0 1473.2 2055.1 
3008.3 4692.0 6128.1 7025.6 8294.5 7093.7 5181.0 3639.7 2395.5 1238.0 359.0 86.7 24.8 0.0 
160.9 160.9 160.9 154.7 154.7 154.7 154.7 148.6 142.4 142.4 142.4 142.4 136.2 130.0 130.0 130.0 136.2 148.6 160.9 179.5 204.3 222.8 253.8 297.1 390.0 662.3 
990.4 1306.1 2129.3 2259.3 1597.0 971.8 563.3 260.0 105.2 43.3 18.6 0.0 
160.9 154.7 154.7 148.6 142.4 142.4 136.2 130.0 123.8 123.8 117.6 111.4 105.2 99.0 86.7 80.5 74.3 74.3 74.3 74.3 74.3 74.3 68.1 68.1 55.7 49.5 49.5 
49.5 61.9 74.3 55.7 49.5 49.5 37.1 24.8 18.6 18.6 0.0 
160.9 148.6 142.4 130.0 123.8 117.6 111.4 99.0 92.8 80.5 68.1 61.9 49.5 43.3 37.1 30.9 24.8 24.8 18.6 12.4 12.4 12.4 6.2 6.2 6.2 6.2 6.2 6.2 6.2 6.2 0.0 0.0 6.2 
6.2 12.4 12.4 12.4 0.0 
160.9 142.4 130.0 117.6 105.2 99.0 86.7 74.3 61.9 49.5 43.3 30.9 24.8 18.6 12.4 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 
12.4 12.4 0.0 
160.9 136.2 117.6 105.2 92.8 74.3 68.1 55.7 43.3 30.9 24.8 12.4 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 
12.4 0.0 
160.9 130.0 111.4 92.8 80.5 68.1 49.5 37.1 30.9 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 
6.2 0.0 
160.9 130.0 105.2 86.7 68.1 55.7 43.3 30.9 24.8 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 
0.0 
160.9 123.8 105.2 80.5 68.1 55.7 37.1 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
160.9 130.0 105.2 80.5 68.1 49.5 37.1 30.9 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
160.9 130.0 105.2 86.7 68.1 49.5 43.3 30.9 24.8 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
160.9 130.0 105.2 86.7 68.1 49.5 43.3 30.9 24.8 18.6 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
